IESNA:LM-63-2002
[TEST]P940100
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13614
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1241.9 1234.1 1217.8 1203.7 1200.1 1201.5 1205.8 1213.6 1220.6 1222.8
1223.5 1234.1 1256 1292.1 1352.3 1437.2 1540.5 1665 1824.2 2013.9
2229 2492.2 2811.4 3174.4 3565 3984.6 4387.2 4574.8 4300.2 3323
1808 510.2 156.4 92.7 53.1 21.9 0
1241.9 1237.6 1220.6 1206.5 1203 1203.7 1207.9 1215.7 1222.1 1224.2
1225.6 1236.9 1258.1 1296.4 1355.1 1440.7 1545.4 1670.7 1834.1 2023.8
2246 2517 2848.9 3204.1 3601.8 4032 4426.2 4596 4257 3248.7
1723.8 478.4 151.4 84.9 49.5 19.8 0
1241.9 1236.2 1219.9 1205.1 1198.7 1199.4 1201.5 1205.8 1208.6 1211.4
1215.7 1227.7 1250.4 1286.5 1345.9 1424.4 1524.9 1643.8 1797.4 1984.9
2219.1 2512 2855.9 3238.1 3634.3 4054.7 4451.6 4658.3 4407 3509.1
2083.2 768.5 205.2 101.9 60.1 23.4 0
1241.9 1233.4 1217.8 1201.5 1193 1190.9 1192.3 1193 1193 1198
1205.1 1218.5 1241.2 1276.5 1327.5 1402.5 1502.3 1624 1777.5 1964.3
2217.7 2520.5 2906.9 3342.1 3787.9 4225.2 4633.5 4864.2 4736.8 4073.1
2796.5 1353 407.6 148.6 72.2 22.6 0
1241.9 1233.4 1218.5 1201.5 1190.9 1188.8 1190.2 1190.2 1190.2 1195.9
1208.6 1220.6 1239.7 1270.2 1316.2 1385.5 1486 1611.2 1765.5 1962.2
2221.9 2567.9 3014.5 3543 4086.5 4573.3 4966.1 5215.2 5244.9 4905.2
3911.7 2352.8 999.2 254.7 85.6 19.8 0
1241.9 1231.3 1216.4 1199.4 1188.1 1186 1188.1 1190.9 1190.9 1196.6
1210 1219.9 1234.8 1267.3 1316.2 1385.5 1483.2 1611.2 1768.3 1975.7
2246.7 2618.9 3118.5 3727.7 4346.2 4883.3 5276.7 5569.7 5749.4 5634.8
4884 3429.1 1642.4 515.9 109.7 25.5 0
1241.9 1233.4 1217.8 1200.1 1188.8 1186 1187.4 1190.2 1190.2 1195.9
1208.6 1222.1 1241.2 1272.3 1320.4 1391.2 1490.2 1614.8 1770.5 1967.2
2226.9 2573.6 3022.2 3543 4080.8 4578.3 4988.7 5274.6 5312.8 4939.2
4001.6 2443.4 960.2 247.7 71.5 19.1 0
1241.9 1234.8 1219.9 1202.2 1190.9 1188.1 1190.2 1192.3 1194.5 1200.1
1209.3 1224.2 1248.2 1284.3 1336 1407.5 1508.6 1631.8 1785.3 1977.8
2232.5 2553.8 2942.3 3366.1 3799.9 4237.9 4653.3 4886.1 4726.9 4104.9
2876.5 1382.7 412.5 155 73.6 22.6 0
1241.9 1236.9 1221.3 1204.4 1195.2 1193.8 1196.6 1202.2 1207.2 1212.2
1218.5 1231.3 1256 1294.9 1353 1432.9 1532.7 1653.7 1805.1 1988.4
2220.5 2508.5 2846 3214.7 3599.7 4015.7 4424.7 4630.7 4414.1 3671.1
2319.6 911.4 261.1 124.5 66.5 26.9 0
1241.9 1238.3 1222.1 1205.1 1197.3 1196.6 1201.5 1211.4 1219.9 1224.9
1229.8 1242.6 1265.9 1305.6 1366.4 1452 1556.8 1683.4 1839.1 2027.3
2245.3 2516.3 2828.4 3178.6 3550.8 3963.4 4356.1 4510.4 4218.8 3274.9
1794.5 540.6 164.9 83.5 44.6 17.7 0
1241.9 1237.6 1222.1 1205.1 1197.3 1197.3 1202.2 1211.4 1220.6 1224.9
1229.1 1239.7 1263.8 1301.3 1361.5 1445 1549 1681.3 1837.7 2016
2230.4 2490.1 2800.8 3153.1 3508.4 3920.9 4322.1 4511.8 4265.5 3373.2
1911.3 600.8 174.1 90.6 46.7 16.3 0
